ON Semiconductor Introduces a 2.65-Watt Filterless Class-D Audio Amplifier with Superior Efficiency and Sound Quality for Portable Applications

Share

The NCP2820 delivers a power efficient, cost-effective solution for driving the loudspeaker for hands-free, high-power, melody ringer and other multimedia functions in a cell phone

PHOENIX, Ariz. – June 17, 2005 – Expanding its audio amplifier portfolio, ON Semiconductor (Nasdaq: ONNN) today introduced the NCP2820 - a cost-effective, filterless Class-D audio amplifier designed for portable applications such as cell phones, digital cameras, portable media players, notebook PCs, LCD monitors, and other handheld devices. NCP2820 enhances the highest audio amplification power with the minimum board space, and extends battery life thanks to its high efficiency and low shutdown current.

Features and Benefits
From a 5 volt (V) supply, the NCP2820 is capable of delivering 2.65 watts (W) of continuous average power into a 4 ohm bridge-tied load (BTL). Under the same conditions, the output power stage can provide 1.4 W into an 8 ohm BTL load with less than 1 percent Total Harmonic Distortion plus Noise (Tonic Distortion plus Noise (THD+N). For a device in a small 1.45 mm x 1.45mm, Flip-Chip, chip-scale package (CSP) and an input voltage range of 2.5 V to 5.5 V, the NCP2820 drives clean audio output with the highest power in the market. The device offers space and cost savings because no output filter is required when using inductive transducers. With up to 90 percent power efficiency and a very low shutdown current of typically 0.42 micro amps (µA), this audio amplifier reduces battery drain and drastically lowers the junction temperature, hence reducing heat dissipation within compact portable devices.

Utilizing a pulse width modulation (PWM) technique, the NCP2820 processes analog input while keeping output noise and THD low. The “pop and click” noise elimination circuitry ensures that no audible noise will be produced during start-up or shut-down. Thus the device can be turned to shutdown mode during the long idle times to reduce power consumption. Due to its low 42 microvolts (µV) noise floor, using an A-weighted filter guarantees clean audio output regardless of the load sensitivity.

“ON Semiconductor offers a focused audio amplifier portfolio for cell phone handsets and other portable devices that includes various highly integrated, high quality Class AB speaker amplifiers, stereo headphone amplifiers, as well as earpiece/receiver amplifiers,” said Andy Williams, ON Semiconductor vice president Power Conversion Products. “With a competitive pricing strategy, ON Semiconductor offers world class audio amplifier solutions with high efficiency and quality output sound that are globally used in millions of handsets each year. With the experience we’ve gained from the global headset leaders, the company will continue to manufacture high-quality audio amplifiers for cell phone as well as other battery operating devices.”

Packaging and Price The NCP2820 is offered in a 1.45 mm x 1.45 mm, 9-pin Flip-Chip CSP and priced at $0.68 per unit in 1000 unit quantities. A lead-free NCP2820 is also available.

For additional information, please visit www.onsemi.com/tech or contact Crystal Lam at Crystal.Lam@onsemi.com.

About ON Semiconductor
With its global logistics network and strong portfolio of power semiconductor devices, ON Semiconductor (Nasdaq: ONNN) is a preferred supplier of power solutions to engineers, purchasing professionals, distributors and contract manufacturers in the computer, cell phone, portable devices, automotive and industrial markets. For more information, please visit ON Semiconductor’s website at https://www.onsemi.com .

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its website in this news release, such information on the website is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.