ON Semiconductor Expands Power MOSFET Portfolio with 18 New Devices for Computing

Share

MOSFETs optimize dc-dc conversion and reduce power losses at critical current levels in CPU/GPU power delivery, dc-dc converters and low and high side switching

Phoenix, Ariz. – Aug. 10, 2006 – ON Semiconductor (Nasdaq: ONNN), a leading global supplier of power management solutions has introduced 18 new Power MOSFET devices that optimize dc-dc conversion and reduce power losses at critical current levels. These Power MOSFETs are ideal for CPU/GPU power delivery, dc-dc conversion and both low and high side switching in computing applications such as desktops, laptops and servers.

These new 30 volt (V), 35- to 191 amp (A) devices are single N-channel MOSFETs offering lower RDS(on), which minimizes power dissipation. The devices also provide low gate charge and low gate charge ratio that reduces conduction and switching losses. This makes the power supply more efficient.

“To help our customers meet their specific application needs, ON Semiconductor has continued to expand its PowerFET portfolio to offer the industry’s widest variety of MOSFETs,” said David Garafano, vice president PowerFET Division for ON Semiconductor. “Because ON Semiconductor has multiple manufacturing sources for these new MOSFET devices, we can effectively manage sudden demand shifts and offer the added assurance of on-time delivery.”

The Devices
Eight of the new Power MOSFET devices are offered in a DPAK package and are budgetary priced between $0.40 and $0.87 per unit in quantities of 10,000 units.

Device VDS ID Rdson @ 10V Qg (typ)
NTD4804N 30V 117A 4mΩ 30nC
NTD4805N 30V 88A 5mΩ 20.5nC
NTD4806N 30V 76A 6mΩ 15nC
NTD4808N 30V 63A 8mΩ 11.3nC
NTD4809N 30V 58A 9mΩ 10.7nC
NTD4810N 30V 54A 10mΩ 9nC
NTD4813N 30V 40A 13mΩ 6.9nC
NTD4815N 30V 35A 15mΩ 6nC

The additional 10 new Power MOSFET devices are offered in an SO-8 flat lead package – with exposed lead frame on the backside for better heat removal. These devices are budgetary priced between $0.71 and $0.91 per unit in quantities of 10,000 units.

Device VDS ID Rdson @ 10V Qg (typ)
NTMFS4833N 30V 191A 2mΩ 39nC
NTMFS4834N 30V 130A 3mΩ 33nC
NTMFS4835N 30V 104A 3.5mΩ 25nC
NTMFS4836N 30V 90A 4mΩ 19.1nC
NTMFS4837N 30V 74A 5mΩ 14.2nC
NTMFS4839N 30V 66A 6mΩ 12nC
NTMFS4841N 30V 57A 7mΩ 11.9nC
NTMFS4741N 30V 67A 8mΩ 15nC
NTMFS4744N 30V 53A 10mΩ 10nC
NTMFS4747N 30V 44A 13mΩ 12nC

For additional information about all the Power MOSFET devices offered by ON Semiconductor, visit https://www.onsemi.com or contact Kathleen Van Tyne at k.vantyne@onsemi.com.

About ON Semiconductor ON Semiconductor (Nasdaq: ONNN) offers an extensive portfolio of power- and data-management semiconductors and standard semiconductor components that address the design needs of today’s sophisticated electronic products, appliances and automobiles. For more information visit ON Semiconductor’s web site at https://www.onsemi.com.

# # #

ON Semiconductor and the ON Semiconductor logo are registered trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the company references its Web site in this news release, such information on the Web site is not to be incorporated herein.

About onsemi

onsemi (Nasdaq: ON) is driving disruptive innovations to help build a better future. With a focus on automotive and industrial end-markets, the company is accelerating change in megatrends such as vehicle electrification and safety, sustainable energy grids, industrial automation, and 5G and cloud infrastructure. With a highly differentiated and innovative product portfolio, onsemi creates intelligent power and sensing technologies that solve the world’s most complex challenges and leads the way in creating a safer, cleaner, and smarter world.

###

onsemi and the onsemi logo are trademarks of Semiconductor Components Industries, LLC. All other brand and product names appearing in this document are registered trademarks or trademarks of their respective holders. Although the Company references its website in this news release, information on the website is not to be incorporated herein.

If you are a member of the press and are interested in receiving onsemi press releases via email, please complete the form below.

* Full Name

* Email

* Media you represent

* Press Category

*Required fields

Choose your prefered language. You can choose more than one.