A new Automotive Power Integrated Module Solution

PHOENIX, Ariz – July 27, 2016 – ON Semiconductor (Nasdaq: ON ), has further expanded its portfolio of automotive Power Integrated Modules (PIMs) with the introduction of the STK984-190-E.Optimized for driving3-phase brushless DC motorsin modern automotive applications, this module contains six 40 V, 30 A MOSFETs configured as a three-phase bridge with an additional 40 V, 30 A high-side reverse battery protection MOSFET. The MOSFETs are mounted onto a direct bonded copper (DBC) substrate, resulting in a compact module with excellent thermal performance taking up only half of the board space used by an equivalent discrete solution.

Download: JPG - 1043.8MB  JPG - 92.4kB  

Related Product:  STK984-190-E 



Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.