Interactive Block Diagrams
Our Interactive Block Diagram tool is as easy to use as 1, 2, 3. With a vast variety of diagrams to choose from, you are able to experience the full breadth of the ON Semiconductor product portfolio in a clear, concise mapped out system level block diagram. If you are new to ON Semiconductor, or are simply looking for some inspiration to power your next major project, check out our interactive block diagrams and create your own bill of materials (BOM) worksheet today.
To get started:
- Select your diagram of interest within an application,
- Add the parts that you want from within the blocks,
- Download your worksheet.
1
Select a diagram by solution
Industrial Power & Motion
- AC Servo Motor System
- AC-DC Power Supply: 20 - 75 W
- AC-DC Power Supply: < 20 W
- AC-DC Power Supply: > 75 W
- Automated Test Equipment
- CAN-Enabled Stepper Motor Driver
- DC-DC Power Supply: 10 - 23 VIN
- DC-DC Power Supply: 24 - 60 VIN
- DC-DC Power Supply: < 10 VIN
- General Control System
- High Efficiency ATX Power Supply
- High Speed Inspection Camera
- I2C Stepper Motor Driver
- IPM Inverter Motor Control
- Industrial Process Measurement and Control
- LCD TV Power Supply
- LIN Stepper Motor Driver
- Li-Ion Battery Charger
- Low Light Security Camera
- Machine Vision
- Motor Control System
- Power Adapter: 20 - 75 W
- Power Adapter: < 20 W
- Power Adapter: > 75 W
- Power Tool
- Smartphone and Tablet Adapter: 5 - 20 W
2
Add a part
Interactive Block Diagram: DC-DC Power Supply: 24 - 60 VIN
[{"blockId":1655,"diagramId":922,"name":"Post Regulation","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":145,"link":"/products/power-management/dc-dc-controllers-converters-regulators/controllers?blockId=1655","name":"Controllers","products":[{"partId":"NCP1034","description":"100 V Synchronous Buck Controller"},{"partId":"NCP1294","description":"PWM Controller for Flyback or Forward Converters"}]},{"id":802,"link":"/products/discretes-drivers/general-purpose-and-low-vcesat-transistors?blockId=1655","name":"General Purpose and Low VCE(sat) Transistors","products":[{"partId":"NSS40501UW3","description":"Low VCE(sat) Transistor, NPN, 40 V, 5.0 A"},{"partId":"NSS40600CF8","description":"Bipolar Transistor, Low VCE (sat), PNP, 6.0 A, 40 V"},{"partId":"NSS1C201MZ4T1G","description":"2.0 A, 100 V Low VCE(sat) NPN Bipolar Transistor"},{"partId":"NSS60200L","description":"Low VCE(sat) Transistor, PNP, -60 V, 2.0 A"}]},{"id":149,"link":"/products/power-management/dc-dc-controllers-converters-regulators/converters?blockId=1655","name":"Converters","products":[{"partId":"NCV3063","description":"Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A"},{"partId":"NCP3063","description":"Boost / Buck / Inverting Converter, Switching Regulator, 1.5 A"},{"partId":"NCP3065","description":"Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1655","name":"MOSFETs","products":[{"partId":"NTD5804N","description":"Power MOSFET 40V 69A 8.5 mOhm Single N-Channel DPAK"},{"partId":"NTMFS5834NL","description":"Power MOSFET 40V 74A 9.3 mOhm Single N-Channel SO-8FL Logic Level"},{"partId":"2SJ652","description":"P-Channel Power MOSFET, -60V, -28A, 38mΩ"},{"partId":"2SK3703","description":"N-Channel Power MOSFET, 60V, 30A, 26mΩ, TO-220F-3SG"},{"partId":"CPH3457","description":"N-Channel Power MOSFET 30V, 3A, 95mΩ"},{"partId":"CPH6442","description":"Single N-Channel Power MOSFET, 60V, 6A, 43mΩ"},{"partId":"NTMFS5C670NL","description":"Single N−Channel Power MOSFET 60V, 68A, 6.7mΩ"}]},{"id":366,"link":"/products/power-management/ldo-regulators-linear-voltage-regulators?blockId=1655","name":"LDO Regulators & Linear Voltage Regulators","products":[{"partId":"LP2951","description":"LDO Regulator, 100 mA, 30V, Micropower, with Shutdown"},{"partId":"LP2950","description":"LDO Regulator, 100 mA, Low Power"},{"partId":"MC33275","description":"LDO Regulator, 300 mA, High PSRR"},{"partId":"NCP1117","description":"LDO Regulator, 1 A, Fixed and Adjustable, Positive"},{"partId":"NCP3334","description":"LDO Regulator, 500 mA, Low Iq"},{"partId":"NCP500","description":"LDO Regulator, 150 mA, Low Dropout, Low Noise"},{"partId":"NCP551","description":"LDO Regulator, 150 mA, Ultra-Low Dropout, Ultra-Low Iq"},{"partId":"NCP600","description":"LDO Regulator, 150 mA, Ultra-Low Dropout, Low Power, High Performance, with Enable"},{"partId":"NCP612","description":"LDO Regulator, 100 mA, Low Iq"},{"partId":"NCP623","description":"LDO Regulator, 150 mA, High PSRR, Low Noise, with On/Off Control"},{"partId":"MC79M","description":"LDO Regulator, 500 mA, 5 V, Negative"}]}],"documentations":[{"taxonomyId":1655,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":11},{"taxonomyId":1655,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":23},{"taxonomyId":1655,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":12},{"taxonomyId":1655,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":23},{"taxonomyId":1655,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":26},{"taxonomyId":1655,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":10},{"taxonomyId":1655,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":35},{"taxonomyId":1655,"documentType":"Tutorial","documentOfficialType":"Tutorial","abbreviation":"Tutorials","numberOf":1},{"taxonomyId":1655,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":4},{"taxonomyId":1655,"documentType":"Collateral Brochure","documentOfficialType":"Collateral Brochure","abbreviation":"Brochures","numberOf":1},{"taxonomyId":1655,"documentType":"White Papers","documentOfficialType":"White Papers","abbreviation":"White-Papers","numberOf":2},{"taxonomyId":1655,"documentType":"Simplis Models","documentOfficialType":"Simplis Models","abbreviation":"SimplisModels","numberOf":1},{"taxonomyId":1655,"documentType":"Reference Designs","documentOfficialType":"Reference Designs","abbreviation":"Reference-Designs","numberOf":1}],"referenceDesigns":[],"urlPath":"/post-regulation"},{"blockId":1480,"diagramId":922,"name":"Hot Swap/Inrush Limiting","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":101336,"link":"/products/isolation-protection-devices/current-protection?blockId=1480","name":"Current Protection","products":[{"partId":"TPS2399","description":"Hot Swap Controller with Enable, -48 V"}]}],"documentations":[{"taxonomyId":1480,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":1},{"taxonomyId":1480,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":1}],"referenceDesigns":[],"urlPath":"/hot-swap-inrush-limiting"},{"blockId":1481,"diagramId":922,"name":"Isolated Conversion","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":976,"link":"/products/power-management/ac-dc-controllers-regulators/offline-controllers?blockId=1481","name":"Offline Controllers","products":[{"partId":"CS51221","description":"Enhanced Voltage Mode PWM Controller for Forward or Flyback"}]},{"id":145,"link":"/products/power-management/dc-dc-controllers-converters-regulators/controllers?blockId=1481","name":"Controllers","products":[{"partId":"CS51021A","description":"Enhanced Current Mode PWM Controller for Forward or Flyback (36-72 V Telecom)"},{"partId":"CS51022A","description":"PWM Controller, Enhanced Current Mode, for Forward or Flyback (36-72 V Telecom)"},{"partId":"NCP1562","description":"PWM Controller, High Performance, Active Clamp / Reset"},{"partId":"CS5124","description":"PWM Controller, Integrated, Current Mode, for Forward or Flyback (36 - 75 V Telecom Supply)"},{"partId":"CS51031","description":"Hysteretic PFET Buck Controller"},{"partId":"NCP1294","description":"PWM Controller for Flyback or Forward Converters"},{"partId":"NCP12700","description":"Ultra Wide Input Current Mode PWM Controller"},{"partId":"NCP1566","description":"Highly Integrated Dual-Mode Active Clamp PWM Controller"}]},{"id":449,"link":"/products/power-management/ac-dc-controllers-regulators/offline-regulators?blockId=1481","name":"Offline Regulators","products":[{"partId":"NCP1063","description":"High-Voltage Switcher for low Power offline SMPS"},{"partId":"NCP1060","description":"High-Voltage Switcher for low Power offline SMPS"},{"partId":"NCP10672","description":"High-Voltage Switcher for low Power offline SMPS"}]},{"id":979,"link":"/products/power-management/ac-dc-controllers-regulators/secondary-side-controllers?blockId=1481","name":"Secondary Side Controllers","products":[{"partId":"NCP81178","description":"Secondary Synchronous Rectifier Driver for Forward Converters"}]},{"id":388,"link":"/products/discretes-drivers/gate-drivers?blockId=1481","name":"Gate Drivers","products":[{"partId":"FAN8811T","description":"High-Frequency, High Side and Low Side Gate Driver IC"}]},{"id":149,"link":"/products/power-management/dc-dc-controllers-converters-regulators/converters?blockId=1481","name":"Converters","products":[{"partId":"NCP1031","description":"Integrated DC-DC Converter for PoE and Telecom"},{"partId":"NCP1030","description":"Integrated DC-DC Converter for PoE and Telecom"},{"partId":"NCP1032","description":"Integrated DC-DC Converter, PWM, 3.0W"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1481","name":"MOSFETs","products":[{"partId":"NTMFS5C645NL","description":"Single N−Channel Power MOSFET 60V, 100A, 4.0mΩ"},{"partId":"NTMFS5C468NL","description":"Single N-Channel Power MOSFET 40V, 37A, 10.3mΩ"},{"partId":"NTMFS5C456NL","description":"Single N−Channel Power MOSFET 40V, 87A, 3.7mΩ"},{"partId":"NTMFS5834NL","description":"Power MOSFET 40V 74A 9.3 mOhm Single N-Channel SO-8FL Logic Level"},{"partId":"SFT1445","description":"N-Channel Power MOSFET, 100V, 17A, 111mΩ, Single TP/TP-FA"},{"partId":"NTMFS5C460NL","description":"Single N-Channel Power MOSFET 40V, 78A, 4.5mΩ"},{"partId":"NTMFS5C404NLT","description":"Single N−Channel Power MOSFET 40V, 370A, 0.67mΩ"},{"partId":"NTMFS5C410NLT","description":"Single N-Channel Power MOSFET 40V, 330A, 0.82mΩ"},{"partId":"NTMFS5C410NL","description":"Single N−Channel Power MOSFET 40V, 330A, 0.82mΩ"},{"partId":"NTMFS5H600NL","description":"Single N Channel Power MOSFET 60V, 250A, 1.3mΩ"}]}],"documentations":[{"taxonomyId":1481,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":84},{"taxonomyId":1481,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":14},{"taxonomyId":1481,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":36},{"taxonomyId":1481,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":8},{"taxonomyId":1481,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":13},{"taxonomyId":1481,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":16},{"taxonomyId":1481,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":25},{"taxonomyId":1481,"documentType":"Simplis Models","documentOfficialType":"Simplis Models","abbreviation":"SimplisModels","numberOf":3},{"taxonomyId":1481,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":5},{"taxonomyId":1481,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":6},{"taxonomyId":1481,"documentType":"Reference Designs","documentOfficialType":"Reference Designs","abbreviation":"Reference-Designs","numberOf":4}],"referenceDesigns":[],"urlPath":"/isolated-conversion"}]
Select "□" next to product and then Add to Worksheet button.
3
Download the worksheet
Worksheet Preview:
Application Block | Product Taxonomy | Part | |
---|---|---|---|
{"segmentId":2,"diagramId":922}