Interactive Block Diagrams
Our Interactive Block Diagram tool is as easy to use as 1, 2, 3. With a vast variety of diagrams to choose from, you are able to experience the full breadth of the ON Semiconductor product portfolio in a clear, concise mapped out system level block diagram. If you are new to ON Semiconductor, or are simply looking for some inspiration to power your next major project, check out our interactive block diagrams and create your own bill of materials (BOM) worksheet today.
To get started:
- Select your diagram of interest within an application,
- Add the parts that you want from within the blocks,
- Download your worksheet.
1
Select a diagram by solution
Industrial Power & Motion
- AC Servo Motor System
- AC-DC Power Supply: 20 - 75 W
- AC-DC Power Supply: < 20 W
- AC-DC Power Supply: > 75 W
- Automated Test Equipment
- CAN-Enabled Stepper Motor Driver
- DC-DC Power Supply: 10 - 23 VIN
- DC-DC Power Supply: 24 - 60 VIN
- DC-DC Power Supply: < 10 VIN
- General Control System
- High Efficiency ATX Power Supply
- High Speed Inspection Camera
- I2C Stepper Motor Driver
- IPM Inverter Motor Control
- Industrial Process Measurement and Control
- LCD TV Power Supply
- LIN Stepper Motor Driver
- Li-Ion Battery Charger
- Low Light Security Camera
- Machine Vision
- Motor Control System
- Power Adapter: 20 - 75 W
- Power Adapter: < 20 W
- Power Adapter: > 75 W
- Power Tool
- Smartphone and Tablet Adapter: 5 - 20 W
2
Add a part
Interactive Block Diagram: DC-DC Power Supply: 10 - 23 VIN
[{"blockId":1654,"diagramId":921,"name":"Post Regulation","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":145,"link":"/products/power-management/dc-dc-controllers-converters-regulators/controllers?blockId=1654","name":"Controllers","products":[{"partId":"NCP5425","description":"Dual Synchronous Buck Controller"},{"partId":"NCP1294","description":"PWM Controller for Flyback or Forward Converters"},{"partId":"NCP3020","description":"Synchronous PWM Controller"}]},{"id":802,"link":"/products/discretes-drivers/general-purpose-and-low-vcesat-transistors?blockId=1654","name":"General Purpose and Low VCE(sat) Transistors","products":[{"partId":"NSS40600CF8","description":"Bipolar Transistor, Low VCE (sat), PNP, 6.0 A, 40 V"},{"partId":"NSS40501UW3","description":"Low VCE(sat) Transistor, NPN, 40 V, 5.0 A"},{"partId":"2SB1202","description":"Bipolar Transistor, -50V, -3A, Low VCE(sat) PNP Single TP/TP-FA"},{"partId":"2SD1802","description":"Bipolar Transistor, 50V, 3A, Low VCE(sat) NPN Single TP/TP-FA"}]},{"id":16740,"link":"/products/amplifiers-comparators/current-sense-amplifiers?blockId=1654","name":"Current Sense Amplifiers","products":[{"partId":"NCS213R","description":"Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor"}]},{"id":149,"link":"/products/power-management/dc-dc-controllers-converters-regulators/converters?blockId=1654","name":"Converters","products":[{"partId":"NCV3063","description":"Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A"},{"partId":"NCP3063","description":"Boost / Buck / Inverting Converter, Switching Regulator, 1.5 A"},{"partId":"NCP1595","description":"Synchronous Buck Regulator, 1 MHz, 1.5 A"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1654","name":"MOSFETs","products":[{"partId":"NTTFS5820NL","description":"Single N-Channel Power MOSFET 60V, 37A, 11.5mΩ"},{"partId":"FW216A","description":"N-Channel Power MOSFET, 35V, 4.5A, 64mΩ"},{"partId":"FW217A","description":"N-Channel Power MOSFET, 35V, 6A, 39mΩ"},{"partId":"CPH3448","description":"Single N-Channel Power MOSFET, 30V, 4A, 50mΩ"},{"partId":"MCH3474","description":"Single N-Channel Power MOSFET 30V, 4A, 50mΩ"},{"partId":"NTTFS5C670NL","description":"Single N-Channel Power MOSFET 60V, 70A, 6.5mΩ"},{"partId":"NTMFS5H409NL","description":"Single N-Channel Power MOSFET 40V, 270A, 1.1mΩ"}]},{"id":366,"link":"/products/power-management/ldo-regulators-linear-voltage-regulators?blockId=1654","name":"LDO Regulators & Linear Voltage Regulators","products":[{"partId":"NCP1117","description":"LDO Regulator, 1 A, Fixed and Adjustable, Positive"},{"partId":"MC33275","description":"LDO Regulator, 300 mA, High PSRR"},{"partId":"LP2951","description":"LDO Regulator, 100 mA, 30V, Micropower, with Shutdown"},{"partId":"LP2950","description":"LDO Regulator, 100 mA, Low Power"},{"partId":"NCP3334","description":"LDO Regulator, 500 mA, Low Iq"},{"partId":"NCP500","description":"LDO Regulator, 150 mA, Low Dropout, Low Noise"},{"partId":"NCP551","description":"LDO Regulator, 150 mA, Ultra-Low Dropout, Ultra-Low Iq"},{"partId":"NCP600","description":"LDO Regulator, 150 mA, Ultra-Low Dropout, Low Power, High Performance, with Enable"},{"partId":"NCP623","description":"LDO Regulator, 150 mA, High PSRR, Low Noise, with On/Off Control"},{"partId":"NCP612","description":"LDO Regulator, 100 mA, Low Iq"}]}],"documentations":[{"taxonomyId":1654,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":25},{"taxonomyId":1654,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":17},{"taxonomyId":1654,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":94},{"taxonomyId":1654,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":5},{"taxonomyId":1654,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":13},{"taxonomyId":1654,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":24},{"taxonomyId":1654,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":27},{"taxonomyId":1654,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":10},{"taxonomyId":1654,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":2},{"taxonomyId":1654,"documentType":"Tutorial","documentOfficialType":"Tutorial","abbreviation":"Tutorials","numberOf":1},{"taxonomyId":1654,"documentType":"Collateral Brochure","documentOfficialType":"Collateral Brochure","abbreviation":"Brochures","numberOf":1},{"taxonomyId":1654,"documentType":"White Papers","documentOfficialType":"White Papers","abbreviation":"White-Papers","numberOf":2}],"referenceDesigns":[],"urlPath":"/post-regulation"},{"blockId":1478,"diagramId":921,"name":"Hot Swap/Inrush Limiting","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":101336,"link":"/products/isolation-protection-devices/current-protection?blockId=1478","name":"Current Protection","products":[{"partId":"NIS5112","description":"12 V Electronic Fuse, eFuse"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1478","name":"MOSFETs","products":[{"partId":"NTTFS5820NL","description":"Single N-Channel Power MOSFET 60V, 37A, 11.5mΩ"},{"partId":"FW216A","description":"N-Channel Power MOSFET, 35V, 4.5A, 64mΩ"},{"partId":"FW217A","description":"N-Channel Power MOSFET, 35V, 6A, 39mΩ"}]}],"documentations":[{"taxonomyId":1478,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":3},{"taxonomyId":1478,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":4},{"taxonomyId":1478,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":3},{"taxonomyId":1478,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":6},{"taxonomyId":1478,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":5},{"taxonomyId":1478,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":1}],"referenceDesigns":[],"urlPath":"/hot-swap-inrush-limiting"},{"blockId":1479,"diagramId":921,"name":"Non-Isolated Conversion","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":145,"link":"/products/power-management/dc-dc-controllers-converters-regulators/controllers?blockId=1479","name":"Controllers","products":[{"partId":"CS51021A","description":"Enhanced Current Mode PWM Controller for Forward or Flyback (36-72 V Telecom)"},{"partId":"CS5124","description":"PWM Controller, Integrated, Current Mode, for Forward or Flyback (36 - 75 V Telecom Supply)"},{"partId":"NCP1294","description":"PWM Controller for Flyback or Forward Converters"},{"partId":"NCP3020","description":"Synchronous PWM Controller"},{"partId":"NCP3012","description":"Synchronous PWM Controller"}]},{"id":802,"link":"/products/discretes-drivers/general-purpose-and-low-vcesat-transistors?blockId=1479","name":"General Purpose and Low VCE(sat) Transistors","products":[{"partId":"NSS20500UW3","description":"Low VCE(sat) Transistor, PNP, -20 V, -5.0 A"},{"partId":"NSS30201MR6T1G","description":"Low VCE(sat) Transistor, NPN, 30 V, 2.0 A"},{"partId":"NSS35200CF8T1G","description":"Low VCE(sat) Transistor, PNP, 35 V, 2.0 A"},{"partId":"NSS40200L","description":"Low VCE(sat) Transistor, PNP, -40 V, 2.0 A"},{"partId":"NSS40501UW3","description":"Low VCE(sat) Transistor, NPN, 40 V, 5.0 A"},{"partId":"NSS20300MR6","description":"Bipolar Transistor, Low VCE(sat), PNP, 3.0 A, 20 V"},{"partId":"NSS30100L","description":"Low VCE(sat) Transistor, PNP, 30 V, 1.0 A"},{"partId":"NSS30101L","description":"Low VCE(sat) Transistor, NPN, 30 V, 1.0 A"}]},{"id":149,"link":"/products/power-management/dc-dc-controllers-converters-regulators/converters?blockId=1479","name":"Converters","products":[{"partId":"LM2575","description":"Buck Regulator, Switching, Adjustable Output Voltage, 1.0 A"},{"partId":"NCP1031","description":"Integrated DC-DC Converter for PoE and Telecom"},{"partId":"MC34063A","description":"Buck / Boost / Inverting Regulator, Switching, 1.5 A"},{"partId":"NCP3065","description":"Buck / Boost / Inverting Regulator, Switching, Constant Current, 1.5 A, for HB-LEDs"},{"partId":"FAN23SV70AMPX","description":"20 A Synchronous Buck Regulator"},{"partId":"FAN2360AMPX","description":"10 A Synchronous Buck Regulator"},{"partId":"FAN2365AMPX","description":"10 A Synchronous Buck Regulator"},{"partId":"FAN2356AMPX","description":"6 A Synchronous Buck Regulator"},{"partId":"FAN23SV60AMPX","description":"10 A Synchronous Buck Regulator"},{"partId":"FAN23SV65AMPX","description":"Buck Regulator, Synchronous, 15 A"},{"partId":"FAN23SV56AMPX","description":"6 A Synchronous Buck Regulator"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1479","name":"MOSFETs","products":[{"partId":"NTJS3157N","description":"Single N-Channel Trench Power MOSFET 20V, 4.0A, 60mΩ"},{"partId":"NTLGF3402P","description":"Single P-Channel Power MOSFET and Schottky Diode -20V -3.9A 140mΩ"},{"partId":"NTTFS5820NL","description":"Single N-Channel Power MOSFET 60V, 37A, 11.5mΩ"},{"partId":"NTTFS5826NL","description":"Single N-Channel Power MOSFET 60V, 20A, 24mΩ"},{"partId":"ATP106","description":"P-Channel Power MOSFET -40V, -30A, 25mΩ"},{"partId":"ATP112","description":"P-Channel Power MOSFET, -60V, -25A, 43mΩ"},{"partId":"SFT1342","description":"Single P-Channel Power MOSFET, -60V, -12A, 62mΩ"},{"partId":"NTMFS4H01NF","description":"Single N−Channel Power MOSFET 25V, 334A, 0.7mΩ"},{"partId":"NTMFD001N03P9","description":"Power Mosfet 30V POWERTRENCH® Power Clip"}]},{"id":815,"link":"/products/discretes-drivers/diodes-rectifiers/schottky-diodes-schottky-rectifiers?blockId=1479","name":"Schottky Diodes & Schottky Rectifiers","products":[{"partId":"NSR0320","description":"1.0 A, 20 V, Schottky Barrier Diode, Low Forward Voltage"},{"partId":"RB520S30","description":"200 mA, 30 V, Schottky Barrier Diode"},{"partId":"RB521","description":"200 mA, 30 V Schottky Diode"},{"partId":"MBRD5H100T4G","description":"Schottky Power Rectifier, Switch-mode, 5.0 A, 100 V"}]}],"documentations":[{"taxonomyId":1479,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":13},{"taxonomyId":1479,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":37},{"taxonomyId":1479,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":1},{"taxonomyId":1479,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":25},{"taxonomyId":1479,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":12},{"taxonomyId":1479,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":5},{"taxonomyId":1479,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":9},{"taxonomyId":1479,"documentType":"Tutorial","documentOfficialType":"Tutorial","abbreviation":"Tutorials","numberOf":2},{"taxonomyId":1479,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":49},{"taxonomyId":1479,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":65},{"taxonomyId":1479,"documentType":"Simplis Models","documentOfficialType":"Simplis Models","abbreviation":"SimplisModels","numberOf":7},{"taxonomyId":1479,"documentType":"White Papers","documentOfficialType":"White Papers","abbreviation":"White-Papers","numberOf":2},{"taxonomyId":1479,"documentType":"Reference Designs","documentOfficialType":"Reference Designs","abbreviation":"Reference-Designs","numberOf":1}],"referenceDesigns":[],"urlPath":"/non-isolated-conversion"}]
Select "□" next to product and then Add to Worksheet button.
3
Download the worksheet
Worksheet Preview:
Application Block | Product Taxonomy | Part | |
---|---|---|---|
{"segmentId":2,"diagramId":921}