Interactive Block Diagrams
Our Interactive Block Diagram tool is as easy to use as 1, 2, 3. With a vast variety of diagrams to choose from, you are able to experience the full breadth of the ON Semiconductor product portfolio in a clear, concise mapped out system level block diagram. If you are new to ON Semiconductor, or are simply looking for some inspiration to power your next major project, check out our interactive block diagrams and create your own bill of materials (BOM) worksheet today.
To get started:
- Select your diagram of interest within an application,
- Add the parts that you want from within the blocks,
- Download your worksheet.
1
Select a diagram by solution
Industrial Power & Motion
- AC Servo Motor System
- AC-DC Power Supply: 20 - 75 W
- AC-DC Power Supply: < 20 W
- AC-DC Power Supply: > 75 W
- Automated Test Equipment
- CAN-Enabled Stepper Motor Driver
- DC-DC Power Supply: 10 - 23 VIN
- DC-DC Power Supply: 24 - 60 VIN
- DC-DC Power Supply: < 10 VIN
- General Control System
- High Efficiency ATX Power Supply
- High Speed Inspection Camera
- I2C Stepper Motor Driver
- IPM Inverter Motor Control
- Industrial Process Measurement and Control
- LCD TV Power Supply
- LIN Stepper Motor Driver
- Li-Ion Battery Charger
- Low Light Security Camera
- Machine Vision
- Motor Control System
- Power Adapter: 20 - 75 W
- Power Adapter: < 20 W
- Power Adapter: > 75 W
- Power Tool
- Smartphone and Tablet Adapter: 5 - 20 W
2
Add a part
Interactive Block Diagram: AC-DC Power Supply: 20 - 75 W
[{"blockId":1468,"diagramId":911,"name":"EMI Power Filter","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[],"documentations":[],"referenceDesigns":[],"urlPath":"/emi-power-filter"},{"blockId":1469,"diagramId":911,"name":"Input Bridge Rectification","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":133,"link":"/products/amplifiers-comparators/comparators?blockId=1469","name":"Comparators","products":[{"partId":"NCS3402","description":"Comparator, Dual, Low Power"},{"partId":"TS391","description":"Comparator, Single, Low Power, 36 V"},{"partId":"TL331","description":"Comparator, Single Channel, Open Collector, Low Power, Wide Supply Range"}]}],"documentations":[{"taxonomyId":1469,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":2},{"taxonomyId":1469,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":3},{"taxonomyId":1469,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":1},{"taxonomyId":1469,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":1},{"taxonomyId":1469,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":5}],"referenceDesigns":[],"urlPath":"/input-bridge-rectification"},{"blockId":1470,"diagramId":911,"name":"Output Rectification/Sync Rect","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":979,"link":"/products/power-management/ac-dc-controllers-regulators/secondary-side-controllers?blockId=1470","name":"Secondary Side Controllers","products":[{"partId":"NCP4304","description":"Secondary Side Controller, Synchronous Rectification, for High Efficiency SMPS Topologies"},{"partId":"NCP43080","description":"Synchronous Rectifier Controller with LLD Function"},{"partId":"NCP4306","description":"Secondary Side Synchronous Rectification Driver for High Efficiency SMPS Topologies"}]},{"id":820,"link":"/products/discretes-drivers/diodes-rectifiers/rectifiers?blockId=1470","name":"Rectifiers","products":[{"partId":"MBR2H200SF","description":"Schottky Power Rectifier, Surface Mount, 2.0 A, 200 V"},{"partId":"NRVTSAF360","description":"Trench Schottky Rectifier, Low Forward, 60V, 3A in SMA-FL package"}]},{"id":133,"link":"/products/amplifiers-comparators/comparators?blockId=1470","name":"Comparators","products":[{"partId":"NCS3402","description":"Comparator, Dual, Low Power"},{"partId":"TS391","description":"Comparator, Single, Low Power, 36 V"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1470","name":"MOSFETs","products":[{"partId":"NTP5864N","description":"Power MOSFET 60V, 63A, 12.4mΩ"}]},{"id":815,"link":"/products/discretes-drivers/diodes-rectifiers/schottky-diodes-schottky-rectifiers?blockId=1470","name":"Schottky Diodes & Schottky Rectifiers","products":[{"partId":"MBRB1045","description":"Schottky Power Rectifier, Switch-mode, 10 A, 45 V"},{"partId":"MBRB1545CT","description":"Schottky Power Rectifier, Switch-mode, 15 A, 45 V"},{"partId":"MBRB2545CT","description":"Schottky Power Rectifier, Switch-mode, 30 A, 45 V"},{"partId":"NTST30U100CTG","description":"Schottky Power Rectifier, Dual, 30 A, 100 V"},{"partId":"NTST40120CTG","description":"Schottky Power Rectifier, Dual, 40 A, 120 V"},{"partId":"NTSV20100CTG","description":"Schottky Power Rectifier, Dual, 20 A, 100 V"},{"partId":"NTSV20120CTG","description":"Schottky Power Rectifier, Dual, 20 A, 120 V"},{"partId":"NTSV30120CTG","description":"Schottky Power Rectifier, Dual, 30 A, 120 V"}]}],"documentations":[{"taxonomyId":1470,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":42},{"taxonomyId":1470,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":44},{"taxonomyId":1470,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":13},{"taxonomyId":1470,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":16},{"taxonomyId":1470,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":1},{"taxonomyId":1470,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":8},{"taxonomyId":1470,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":7},{"taxonomyId":1470,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":2}],"referenceDesigns":[],"urlPath":"/output-rectification-sync-rect"},{"blockId":1471,"diagramId":911,"name":"Voltage Regulation (Linear, Switching)","description":"","referenceDesignImage":null,"referenceDesignImageLink":null,"productTaxonomies":[{"id":976,"link":"/products/power-management/ac-dc-controllers-regulators/offline-controllers?blockId=1471","name":"Offline Controllers","products":[{"partId":"NCP1247","description":"PWM Controller, Fixed Frequency, Flyback Converters, USB-Pd Reference Design"},{"partId":"NCP1336","description":"Controller, Quasi-Resonant, Current Mode, with HV Start-Up"},{"partId":"NCP1271","description":"PWM Controller, Soft-Skip™ Standby, with Adjustable Skip Level and External Latch"},{"partId":"NCP1380","description":"Controller, Quasi-Resonant Current Mode"},{"partId":"NCP12510","description":"Current-Mode PWM Controller for Off-line Power Supplies"},{"partId":"NCP1341","description":"Quasi-Resonant Controller, High-Voltage, Featuring Valley Lock-Out Switching with Power Excursion Mode (PEM)"},{"partId":"NCP1568","description":"AC-DC Active Clamp Flyback PWM Controller"}]},{"id":449,"link":"/products/power-management/ac-dc-controllers-regulators/offline-regulators?blockId=1471","name":"Offline Regulators","products":[{"partId":"NCP1027","description":"High Voltage Switching Regulator for Offline SMPS"},{"partId":"NCP1028","description":"High Voltage Switching Regulator for Offline SMPS"}]},{"id":145,"link":"/products/power-management/dc-dc-controllers-converters-regulators/controllers?blockId=1471","name":"Controllers","products":[{"partId":"NCP12700","description":"Ultra Wide Input Current Mode PWM Controller"}]},{"id":979,"link":"/products/power-management/ac-dc-controllers-regulators/secondary-side-controllers?blockId=1471","name":"Secondary Side Controllers","products":[{"partId":"NCP4354","description":"Secondary Side Sleep mode Controller for Low Standby Power Adapters"},{"partId":"NCP4355","description":"Secondary Side Controller, SMPS Off Mode, for Low Standby Power Adapters"}]},{"id":149,"link":"/products/power-management/dc-dc-controllers-converters-regulators/converters?blockId=1471","name":"Converters","products":[{"partId":"NCV3064","description":"Buck / Boost / Inverting Converter, Switching Regulator, 1.5 A, with On/Off Function"}]},{"id":809,"link":"/products/discretes-drivers/mosfets?blockId=1471","name":"MOSFETs","products":[{"partId":"FCPF600N60ZL1","description":"Power MOSFET, N-Channel, SUPERFET® II, FAST, 600 V, 7.4 A, 600 mΩ, TO-220F"}]},{"id":366,"link":"/products/power-management/ldo-regulators-linear-voltage-regulators?blockId=1471","name":"LDO Regulators & Linear Voltage Regulators","products":[{"partId":"LM317M","description":"Linear Voltage Regulator, 500 mA, High PSRR, Adjustable, Positive"},{"partId":"NCV8570B","description":"LDO Regulator, 200 mA, Low Dropout, Ultra-High PSRR, Ultra-Low Noise"},{"partId":"MC33275","description":"LDO Regulator, 300 mA, High PSRR"},{"partId":"NCP1117","description":"LDO Regulator, 1 A, Fixed and Adjustable, Positive"},{"partId":"NCP57152","description":"LDO Regulator, 1.5 A, Low Dropout, Fast Transient Response"},{"partId":"NCP700B","description":"LDO Regulator, 200 mA, Ultra-Low Dropout, Ultra-High PSRR, Ultra-Low Noise"}]},{"id":687,"link":"/products/power-management/voltage-references-supervisors/voltage-references?blockId=1471","name":"Voltage References","products":[{"partId":"NCS1002","description":"Secondary-Side Controller, Constant Current, Constant Voltage"},{"partId":"NCP4328","description":"Secondary Side Controller, Constant Voltage / Constant Current (CV / CC)"}]}],"documentations":[{"taxonomyId":1471,"documentType":"Eval Board","documentOfficialType":"Evaluation Board Documents","abbreviation":"boards","numberOf":71},{"taxonomyId":1471,"documentType":"Package Drawing","documentOfficialType":"Package Drawings","abbreviation":"drawing","numberOf":21},{"taxonomyId":1471,"documentType":"Video","documentOfficialType":"Videos","abbreviation":"Video","numberOf":14},{"taxonomyId":1471,"documentType":"Data Sheet","documentOfficialType":"Data Sheets","abbreviation":"Datasheets","numberOf":22},{"taxonomyId":1471,"documentType":"Models","documentOfficialType":"Simulation Models","abbreviation":"models","numberOf":7},{"taxonomyId":1471,"documentType":"Design Notes","documentOfficialType":"Design Notes","abbreviation":"Design-Notes","numberOf":7},{"taxonomyId":1471,"documentType":"White Papers","documentOfficialType":"White Papers","abbreviation":"White-Papers","numberOf":1},{"taxonomyId":1471,"documentType":"Software","documentOfficialType":"Software","abbreviation":"software","numberOf":2},{"taxonomyId":1471,"documentType":"Application Notes","documentOfficialType":"Application Notes","abbreviation":"AppNotes","numberOf":9},{"taxonomyId":1471,"documentType":"Simplis Models","documentOfficialType":"Simplis Models","abbreviation":"SimplisModels","numberOf":1},{"taxonomyId":1471,"documentType":"Design & Development Tools","documentOfficialType":"Design & Development Tools","abbreviation":"tools","numberOf":5},{"taxonomyId":1471,"documentType":"Reference Designs","documentOfficialType":"Reference Designs","abbreviation":"Reference-Designs","numberOf":3},{"taxonomyId":1471,"documentType":"Conformance Report","documentOfficialType":"Conformance Reports","abbreviation":"Conformance-Report","numberOf":5},{"taxonomyId":1471,"documentType":"Tutorial","documentOfficialType":"Tutorial","abbreviation":"Tutorials","numberOf":1}],"referenceDesigns":[],"urlPath":"/voltage-regulation-linear-switching"}]
Select "□" next to product and then Add to Worksheet button.
3
Download the worksheet
Worksheet Preview:
Application Block | Product Taxonomy | Part | |
---|---|---|---|
{"segmentId":2,"diagramId":911}