1/2.6-inch 2.3 Mp CMOS Digital Image Sensor with Global Shutter

Overview

The AR0234CS is a 1/2.6−inch 2Mp CMOS digital image sensor with an active−pixel array of 1920 (H) x 1200 (V). It incorporates a new innovative global shutter pixel design optimized for accurate and fast capture of moving scenes at 120 frame per second, full resolution.The sensor produces clear, low noise images in both low−light and bright scenes. It includes sophisticated camera functions such as auto exposure control, windowing, row skip mode, column−skip mode, pixel−binning, and both video and single frame modes. It is programmable through a simple two−wire serial interface. The AR0234CS produces extraordinarily clear, sharp digital pictures with an industry leading Global Shutter Efficiency, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including scanning, autonomous mobility, surveillance and industrial quality control.

  • Gesture recognition
  • 3D scanning
  • Position tracking
  • Machine vision
  • AR/VR/MR/XR
  • Home / Building Access Control
  • Barcode Scanning
  • Autonomous Mobility
  • Biometrics
  • Commercial Surveillance
  • Autonomous Mobile Robots
  • Autonomous Guide Vehicles (Drones)
  • Video Doorbells
  • AR/VR/MR Headsets
  • Barcode Readers
  • Retail Analytics Cameras
  • Machine Vision Cameras
  • Video Surveillance Cameras
  • Best in Class Global Shutter Efficiency
  • Low Dark Current/Hot Pixels
  • High Linear Full Well
  • Low Operational Power
  • Small Form Factor
  • Built-In Statistics Engine
  • Multiple Functional Modes - Row & Col Skip Modes, Pixel Binning

Tools and Resources

Product services, tools and other useful resources related to AR0234CS

Buy/Parametrics Table

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Type

Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0234CSSC00SUD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSC00SUKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSC00SUKA0-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSC28SUD20

Loading...

Active

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSC28SUKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSC28SUKA0-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Color

-

Price N/A

More Details

AR0234CSSM00SUD20

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

AR0234CSSM00SUKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

AR0234CSSM00SUKA0-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

AR0234CSSM28SUD20

Loading...

Last Shipments

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

AR0234CSSM28SUKA0-CP

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

AR0234CSSM28SUKA0-CR

Loading...

Active

CAD Model

Pb

A

H

P

ODCSP-83

4

245

CTRAY

2100

No

CMOS

2.3

120

1/2.6 inch

Global Shutter

3.0 x 3.0

MIPI

Parallel

Mono

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.