Transient Surge Suppressors

Multi-channel transient surge suppressors (TSS) from ON Semiconductor guard life-critical implantable devices against potentially devastating electrical fluxes resulting from external defibrillation or other emergency treatment.


Offering reliable defense against electrical surge currents as high as 12 A, these devices protect the patient and prevent unnecessary replacement of implanted devices.

TSS2

Key Features


Fast Turn-on

10 ns

Very Low Leakage

100 nA (Typ.)

High Current Capacity

12 A (Typ.)

On-State Resistance

<1 Ω

Designed to meet the needs of any implanted device, the transient surge suppressors are available as standard parts, or customized for unique physical requirements and electrical characteristics:

  • Customizable physical footprints
  • Specific to the number of terminals/leads needed
  • Physical layout can be linear terminals or matrix terminals
  • Can be wire-bonded or bumped for reflow
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.