Ezairo® 7100

The Ezairo 7100 series of open-programmable DSP-based systems meets the high performance and stringent power consumption requirements of advanced hearing aids and hearing implant devices. The unique, high-precision quad-core architecture is the industry’s most integrated, flexible and power efficient single chip solution.


ECN Impact Award Finalist 2014

Learn about the ECN Impact Award, and view the list of finalists.



Ezairo® 7100 Product Brief

Quad-core Flexibility | Ultra-Low-Power Consumption | Programmable Flexibility | Ultra-high Audio Fidelity | Wireless Control


Ezairo 7100 Arch Diagram


Quad-core Flexibility

With five times more processing power than previous systems, the exceptionally power efficient Ezairo 7100 System-on-Chip (SoC) provides built-in flexibility to support evolving algorithm, wireless and system-level needs.

The high-precision quad-core architecture is the industry’s most integrated, flexible and power efficient single chip solution. When combined with non-volatile memory and wireless transceivers, it forms a complete hardware platform.



Ultra-Low-Power Consumption

Industry-leading power consumption of less than 0.5 mW @ 10.24 MHz helps system designers achieve the most challenging power consumption targets in high-end devices.



Programmable Flexibility

Major audio signal processing tasks are processed by specialized cores while the programmable DSP enables additional signal processing capabilities to be implemented in software. Designed specifically for hearing aids and hearing implant devices, the open architecture allows algorithms and features to be customized to the specific signal processing needs of manufacturers.

Software Flexibility image

Ultra-high Audio Fidelity

85 dB system dynamic range, input dynamic range up to 110 dB, along with low system noise help to preserve detailed sound.

Wireless Control

The integrated wireless controller supports efficient data transfer to and from wireless transceivers. Compatible with various wireless technologies (NFMI, RF) including multi-radio systems.

wireless - image 1 wireless - image 2
[an error occurred while processing this directive]