Common Mode Filter (CMF) with Integrated ESD Protection

Features/Benefits

CMF with ESD image

CMF with ESD image 2


Protected Common Mode Filter

Fully integrated total solution: 2014 Focus Products

Filter CM Noise (CMF) image Signal Integrity image Protect Chipset image
Series Attenuation > 25dB range RF Receivers Max Data Rate Interfaces Supported Vc @ 8kV (TLP) Min Chipset Geometry
EMI813x 700MHz - 1.1GHz LTE, GSM 4 Gb/s
  • USB2.0
  • MHL 1-2
  • HDMI 1.3/4
  • MIPI CSI-2
11.6V 14 nm
EMI814x 1.3 GHz -3GHz LTE, WCDMA,
WiFi, GPS
8 Gb/s
  • USB3.0
  • MIPI CSI-3
  • MHL3.0
  • HDMI2.0
11.6V 14 nm

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.