feedback
Rate this webpage

Need
Support?




This video demonstrates some of the features and capabilities of the NCV891330PD50GEVB evaluation board. The NCV891330 Low-Iq Dual-Mode Step-Down Regulator from ON Semiconductor is designed for Automotive, battery-connected applications that must operate with up to a 45V input supply. Depending on the output load, it operates either as a PWM Buck Converter or as a Low Drop-Out Linear Regulator, and is suitable for systems with low noise and Low Quiescent Current requirements often encountered in automotive driver information systems. Understand how to set-up and measure results for this evaluation board to optimize efficiency.

Share this video on LinkedIn Share this video on Twitter Share this video on Google plus Share this video on Weibo