This video demonstrates some of the capabilities and features of the CCR230PS3GEVK Evaluation Kit . The CCR230PS3GEVK evaluation kit is a complete, offline linear LED lighting solution featuring ON Semiconductor Constant Current Regulators (CCRs). The evaluation kit is composed of two daughterboards—a driver board and an LED board. These boards were designed as separate modules to permit experimentation with different LEDs. The circuit featured on this board is from the design note DN05047, a Three-Stage, Parallel-to-Series topology for high PF, good efficiency, and good dimmability. The driver may be modified to accommodate different LED strings.