feedback
Rate this webpage

Need
Support?




This video demonstrates some of the capabilities and features of the NCV896530GEVB Evaluation Board . The NCV896530 2.1 MHz Low Voltage Dual Output Buck Converter from On Semiconductor contains four potentiometers, allowing the user to coarsely and finely adjust each output independently. The outputs are capability of providing up to 1 A each and 1.6 A total. The two enable pins allow each switcher to be used independently, while the SYNC pin allows you to synchronize the oscillator to an external clock up to 2.7 MHz and the POR pin reports the state of the outputs.

Share this video on LinkedIn Share this video on Twitter Share this video on Google plus Share this video on Weibo