Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

VITA16K: CMOS Image Sensor, Global Shutter, 16 Megapixel

Product Description
The VITA 16K is a 4096 x 4096 CMOS image sensor delivering high resolution images at frame rates up to 120 frames per second. The high sensitivity 4.5 µm x 4.5 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range. The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset. A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 32 regions can be programmed, achieving even higher frame rates. The image data interface consists of 32 LVDS lanes. Each channel runs at 680 Mbps.A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The VITA 16K is packaged in a ceramic 355 pin PGA package and is available in a monochrome and color version.
Features   Benefits
     
  • True family concept
 
  • Ease of adaption over multiple resolutions; Pin compatible to VITA12k and VITA25k
  • Multiple shutter modes
 
  • Global and rolling, in master and slave mode
  • High configuratbility
 
  • Easily tailored to application requirement
  • Fast adaptability
 
  • Fast change between operating modes
  • Multiple windowing
 
  • Speed increase from windowing in x and y direction
  • Higher frame rates
 
  • Faster image capture capabilities with just 16 or 32 data channels
Applications   End Products
  • Industrial vision
  • Motion analysis
  • Surveillance
  • Biomedical inspection
 
  • High-end machine vision cameras and systems
  • High-end surveillance systems
  • Microscopy systems
Selected Electrical Specifications

Product Compliance Status Description Type Megapixels Frame Rate (fps) Optical Format Shutter Type Pixel Size (µm) Color Package Type
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 16 Megapixel, 120 FPS, LVDS Interface, Color, Micro Lens   CMOS   16   120   35 mm   Pipelined Global, Rolling with CDS   4.5 x 4.5   Color   CPGA-355 
 Pb-free 
 Halide free 
 Active     CMOS Image Sensor, Global Shutter, 16 Megapixel, 120 FPS, LVDS Interface, Mono, Micro Lens   CMOS   16   120   35 mm   Pipelined Global, Rolling with CDS   4.5 x 4.5   Mono   CPGA-355 
Package Availability
Type
PB free
Standard
CPGA-355 x