Dual P-Channel Power MOSFET, -60V, -2.5A, 137mΩ

Favorite

Overview

This Power MOSFET is produced using ON Semiconductor’s trench technology, which is specifically designed to minimize gate charge and low on resistance. This device is suitable for applications with low gate charge driving or low on resistance requirements.

  • Motor Driver
  • Fan Motor, Fan Motor for MFP
  • Low-Profile Package
  • ESD Diode-Protected Gate
  • RoHS Compliance
  • Low On-Resistance
  • 4V drive
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

VEC2315-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28FL / VEC-8

1

260

REEL

3000

N

-60

Q1=Q2=137

P-Channel

Dual

20

-2.6

-2.5

0.9

-

Q1=Q2=180

-

11

420

Price N/A

More Details

VEC2315-TL-W

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28FL / VEC-8

1

260

REEL

3000

N

-60

Q1=Q2=137

P-Channel

Dual

20

-2.6

-2.5

0.9

-

Q1=Q2=180

-

11

420

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :