feedback
Rate this webpage

Need
Support?


UESD6.0D: ESD Protection Common Anode Diodes

Overview
Specifications
Packages
Datasheet: ESD Protection Diodes
Rev. 4 (101kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The uESD Series is designed to protect voltage sensitive components
from ESD and transient voltage events. Excellent clamping capability,
low leakage, and fast response time, make these parts ideal for ESD
protection on designs where board space is at a premium. Because of its
small size, it is suited for use in cellular phones, portable devices, digital
cameras, power supplies and many other portable applications.
Features
 
  • Small Body Outline Dimensions:0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.020 (0.5 mm)
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model, 400 V per Machine Model
  • IEC61000-4-2 Level 4 ESD Protection (30 kV)
  • IEC61000-4-4 Level 4 EFT Protection (40 A)
  • These are Pb-Free Devices
Applications
  • Designed to protect voltage sensitive components from ESD.
  • Excellent clamping capability, low leakage, and fast response time.
  • Ideal for ESD protection on designs where board space is at a premium. Suited for use in cellular phones, portable devices, digital cameras, power supplies, and many other portable applications.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
UESD6.0DT5G Active
AEC Qualified
Pb-free
Halide free
ESD Protection Common Anode Diodes SOT-723-3 631AA 1 Tape and Reel 8000 $0.06
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >50K
Datasheet: ESD Protection Diodes
Rev. 4 (101kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Common Anode Diodes   General I/O   2   Unidirectional   34   7   6   0.1   31.7   SOT-723-3 
Previously Viewed Products
Clear List