Excellent Power Device, Inverter and buffer driver for general purpose, Dual SOIC8

Favorite

Overview

TND316S is Excellent Power Device 4.5V to 25V 1A Inverter Buffer SOIC8 for General Purpose Driver for PDP Sustain Pulse Drive, Motor Drive,Switching Power Supply, and DC-DC Converter Applications.

  • Inverter buffer
  • Monolithic structure (High voltage CMOS process adopted)
  • Withstand voltage of 25V is assured
  • Wide range of operating voltage : 4.5V to 25V
  • Peak output current :1A
  • Fast switching time (30ns typical at 1000pF load)
  • Fully compatible input to TTL / CMOS (VIH=up to 2.6V, at VDD=4.5 to 25V)
  • Built-in input pull-down resistance
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
Power Switch

Number of Outputs

Topology

Isolation Type

Vin Max (V)

VCC Max (V)

Rise Time (ns)

Fall Time (ns)

Drive Source Current Typ (A)

Drive Sink Current Typ (A)

Turn On Prop. Delay Typ (ns)

Turn Off Prop. Delay Typ (ns)

Delay Matching

Reference Price

TND316S-TL-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

-

2

-

-

25

25

30

30

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :