Low Side Power Switch Lamp-, Solenoid-, and Motor-Driving, Dual SOIC8

Obsolete

Overview

TND027SW is Low Side Power Switch, Dual SOIC8 for Lamp-, Solenoid-, and Motor-Driving Applications.

  • Lamp Driver
  • Solenoid Driver
  • Motor Driver
  • N-channel MOSFET built in
  • Overheat protection (Self recovery type)
  • Overcurrent protection (Self recovery type current limiting function)
  • Overvoltage protection

Tools and Resources

Product services, tools and other useful resources related to TND027SW
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
Channel Polarity

V(BR)DSS Min (V)

ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

TND027SW-TL-2H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

No

N-Channel

60

1.5

400

1.3