25 A, 100 V NPN Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP35A, TIP35B, TIP35C (NPN); TIP36A, TIP36B, TIP36C (PNP) are complementary devices.

  • 25 A Collector Current
  • Low Leakage Current ICEO = 1.0 mA @ 30 and 60 V
  • Excellent DC Gain hFE = 40 Typ @ 15 A
  • High Current Gain Bandwidth Product -
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP35C

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

NPN

General Purpose

4

25

100

-

-

-

-

15

75

3

125

Price N/A

More Details

TIP35CG

Loading...

Active

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

N

NPN

General Purpose

4

25

100

100

5

-

4

15

75

3

125

$1.2784

More Details

Show More

1-25 of 25

Products per page

Jump to :