25 A, 100 V NPN Bipolar Power Transistor

Active

Overview

The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP35A, TIP35B, TIP35C (NPN); TIP36A, TIP36B, TIP36C (PNP) are complementary devices.

  • 25 A Collector Current
  • Low Leakage Current ICEO = 1.0 mA @ 30 and 60 V
  • Excellent DC Gain hFE = 40 Typ @ 15 A
  • High Current Gain Bandwidth Product -
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP35C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP35C

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

NPN

General Purpose

4

25

100

-

-

-

-

15

75

3

125

Price N/A

More Details

TIP35CG

Loading...

Active

View__CAD

Pb

A

H

P

TO-247

NA

0

TUBE

30

No

NPN

General Purpose

4

25

100

100

5

-

4

15

75

3

125

16.00 x 20.70 x 5.00

$1.2784