NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. The TIP31, TIP31A, TIP31B, TIP31C, (NPN); and TIP32, TIP32A, TIP32B, TIP32C,(PNP) are complementary devices

  • Collector-Emitter Saturation Voltage
    - VCE(sat) = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector-Emitter Sustaining Voltage
    -VCEO(sus) = 60 Vdc (min) - TIP31A, TIP32A
    =80 Vdc (min) - TIP31B, TIP32B
    =100 Vdc (min) - TIP31C, TIP32C
  • High Current Gain Bandwidth Product
    fT = 3.0 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP31A

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP31

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

1.2

3

40

-

-

-

-

10

50

3

40

Price N/A

More Details

TIP31AG

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

1.2

3

60

60

5

-

1.8

10

50

3

40

10.10 x 15.12 x 4.45

$0.296

More Details

TIP31ATU

Loading...

Obsolete

View__CAD

Pb

A

H

P

-

-

NA

-

RAIL

1000

No

-

-

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

TIP31G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

1.2

3

40

-

-

-

-

10

50

3

40