Power 1A 80V PNP

Obsolete

Overview

The Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. Compact TO-220 AB package. The TIP29, A, B, C (NPN); and TIP30, A, B, C (PNP) are complementary devices.

  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP30B
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP30B

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

-

-

-

-

-

-

-

-

15

75

3

30

Price N/A

More Details

TIP30BG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

-

-

-

-

-

-

-

-

15

75

3

30