15 A, 60 V NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for general purpose switching and amplifier applications. The TIP3055 (NPN); and TIP2955 (PNP) are complementary devices.

  • DC Current Gain
    hFE = 20-70 @ IC
    hFE = 4.0 Adc
  • Collector-Emitter Saturation Voltage
    VCE(sat) = 1.1 Vdc (Max) @ IC
    VCE(sat) = 4.0 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP3055
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP3055

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

No

-

General Purpose

3

15

-

-

-

-

-

20

70

2.5

80

Price N/A

More Details

TIP3055G

Loading...

Active

View__CAD

Pb

A

H

P

TO-247

NA

0

TUBE

30

No

NPN

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

16.00 x 20.70 x 5.00

$1.1146