15 A, 60 V PNP Bipolar Power Transistor

Favorite

Overview

The Bipolar Power Transistor is designed for general purpose switching and amplifier applications. The TIP3055 (NPN); and TIP2955 (PNP) are complementary devices.

  • DC Current Gain
    hFE = 20-70 @ IC
    hFE = 4.0 Adc
  • Collector-Emitter Saturation Voltage
    VCE(sat) = 1.1 Vdc (Max) @ IC
    VCE(sat) = 4.0 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP2955

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

Price N/A

More Details

TIP2955G

Loading...

Active

CAD Model

Pb

A

H

P

TO-247

NA

0

TUBE

30

N

PNP

General Purpose

3

15

60

100

7

-

1.8

20

70

2.5

80

$0.9853

More Details

Show More

1-25 of 25

Products per page

Jump to :