10 A, 100 V PNP Darlington Bipolar Junction Transistor

Favorite

Overview

10 A, 100 V PNP Darlington Bipolar Junction Transistor packaged in TO-220

  • This product is general usage and suitable for many different applications.
  • General Applications
  • Monolithic Construction with Built In Base-Emitter Shunt Resistors
  • High DC Current Gain: hFE=1000 @ VCE= -4 V, IC= -5 A (Min.)
  • Industrial Use
  • Complement to TIP140T/141T/142T
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
Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Reference Price

TIP147T

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

N

PNP

10

100

2

1

-

-

Price N/A

More Details

TIP147TTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

N

PNP

10

100

2

1

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :