Medium Power NPN Darlington Bipolar Power Transistor

Active

Overview

The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications. The TIP110, TIP111, TIP112 (NPN); TIP115, TIP116, TIP117 (PNP) are complementary devices.

  • High DC Current Gain - hFE = 2500 (typ) @ IC = 1.0 Adc
  • Collector-Emitter Sustaining Voltage @ 30 mA
    VCEO(sus) = 60 Vdc (Min) TIP110, TIP115
    VCEO(sus) = 80 Vdc (Min) TIP111, TIP116
    VCEO(sus) = 100 Vdc (Min) TIP112, TIP117
  • Low Collector-Emitter Saturation Voltage
    VCE(sat) = 2.5 Vdc (Max) @ IC= 2.0 Adc
    = 4.0 Vdc (Max) @ IC= 5.0 Adc
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistors
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP110

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

┗

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

IC Continuous (A)

V(BR)CEO Min (V)

VCE(sat) Max (V)

hFE Min (k)

hFE Max (k)

fT Min (MHz)

Package Size (mm)

Reference Price

TIP110G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

2

60

2.5

0.5

-

25

10.10 x 15.12 x 4.45

$0.2805

More Details

TIP111

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

2

80

2.5

0.5

-

25

Price N/A

More Details

TIP111G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

2

80

2.5

0.5

-

25

10.10 x 15.12 x 4.45

$0.3581

More Details

TIP112G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

2

100

2.5

0.5

-

25

10.10 x 15.12 x 4.45

$0.3933

More Details

TIP115G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

2

60

2.5

0.5

-

25

10.10 x 15.12 x 4.45

$0.3971

More Details

TIP116

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

2

80

2.5

0.5

-

25

Price N/A

More Details

TIP116G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

2

80

2.5

0.5

-

25

Price N/A

More Details

TIP117

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

2

100

2.5

0.5

-

25

Price N/A

More Details

TIP117G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

2

100

2.5

0.5

-

25

10.10 x 15.12 x 4.45

$0.2695