feedback
Rate this webpage

Need
Support?


SZNUP4114HMR6T1G: 4 Channel ESD Protection Array

Datasheet: Transient Voltage Suppressor ESD Protection Diodes
Rev. 3 (132kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NUP4114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.
Features
 
  • Low Clamping Voltage
  • Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
  • Low Body Height: 0.043 (1.10 mm)
  • Standoff Voltage: 5.5 V
  • Low Leakage
  • Response Time is Typically < 1.0 ns
  • IEC6100042 Level 4 ESD Protection
  • These Devices are PbFree and are RoHS Compliant
  • AECQ101 Qualified and PPAP Capable for SZNUP4114
  • Meets UL 94 V-0
  • SZ prefix for automotive and other applications requiring unique site and control change requirements
Applications
  • LVDS
  • USB 2.0
  • HDMI
  • Display Port
Technical Documentation & Design Resources
Data Sheets (1)  
Datasheet: Transient Voltage Suppressor ESD Protection Diodes
Rev. 3 (132kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
Previously Viewed Products
Clear List