Low Capacitance Surge Protection for High Speed Data

Favorite

Overview

The SZNSP8814L surge protector is designed specifically to protect 10/100 and GbE Ethernet signals from high levels of surge current. Low clamping voltage under high surge conditions make this device an ideal solution for protecting voltage sensitive lines leading to Ethernet transceiver chips. Low capacitance combined with flow-through style packaging allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high-speed differential lines.

  • In Vehicle Networking (IVN)
  • Open Alliance BroadR−Reach (OABR)
  • Automotive Gateways
  • Automotive In Vehicle Networking
  • Protection for the Following IEC Standards:
    IEC 61000−4−2 (ESD) ±30 kV (Contact)
    IEC 61000−4−5 (Lightning) 35 A (8/20 µs)
  • Flow−Thru Routing Scheme
  • Low Capacitance: 2 pF Max (I/O to I/O)
  • Wettable Flank Package for optimal Automated Optical Inspection(AOI)
  • UL Flammability Rating of 94 V−0
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable*
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

SZNSP8814LMTWTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFNW10 3.0x2.0, 0.65P

1

260

REEL

3000

F

Ethernet (10/100, Gigabit)

4

Unidirectional

5

3.2

3

0.5

-

$0.4

More Details

Show More

1-25 of 25

Products per page

Jump to :