Product Description
This Overvoltage Protected High Side Switch is primarily intended to protect loads from transients by isolating the load from the transient energy rather than absorbing it.
|
Features |
| |
|
-
Capable of Switching Loads of up to 200 mA without External Rboost
|
-
Switch Shuts Off in Response to an Over Voltage Input Transient
|
-
Features Active Turn Off for Fast Input Transient Protection
|
-
Flexible Over Voltage Protection Threshold Set with External Zener
|
-
Automatic Recovery after Transient Decays Below Threshold
|
-
Withstands Input Transients up to 105 V Peak
|
-
Guaranteed Off State with Enblbar Input
|
-
ESD Resistant in Accordance with the 2000 V Human Body Model
|
-
Extremely Low Saturation Voltage
|
-
Pb-Free Packages are Available
|
|
Applications |
- High Voltage Transient Isolation
- Power Switching to Electronic Modules
- DC Power Distribution in Line Operated Equipment
- Buffering Sensitive Circuits from Poorly Regulated Power Supplies
- Pre-conditioning of Voltage Regulator Input Voltage
|