Surge protector, Common Anode, SC-59

Favorite

Overview

This quad monolithic silicon voltage suppressor is designed for applications requiring transient overvoltage protection capability. It is intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment, and other applications. Its quad junction common anode design protects four separate lines using only one package. These devices are ideal for situations where board space is at a premium.

  • SC-59 Package Allows Four Separate Unidirectional Configurations
  • Peak Power - Min. 24 W @ 1.0 ms (Unidirectional), per Figure 5 Waveform
  • Peak Power Min. 150 W @ 20 ms (Unidirectional), per Figure 6 Waveform
  • Maximum Clamping Voltage @ Peak Pulse Current
  • Low Leakage < 2.0 mA
  • ESD Rating of Class N (exceeding 16 kV) per the Human Body Model
    Mechanical Characteristics
  • CASE:Void Free, Transfer-Molded, Thermosetting Plastic Case
  • FINISH:Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Available in 8 mm Tape and Reel Use the Device Number to order the 7 inch/3,000 unit reel. Replace with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

MMQA20VT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

General I/O

4

Unidirectional

-

19

21

0.075

150

$0.0652

More Details

MMQA20VT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-74

1

235

REEL

10000

N

General I/O

4

Unidirectional

-

19

-

0.075

150

Price N/A

More Details

MMQA20VT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

10000

N

General I/O

4

Unidirectional

-

19

21

0.075

150

Price N/A

More Details

SZMMQA20VT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

General I/O

4

Unidirectional

-

19

21

0.075

150

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :