Product Description
The MG2040 transient voltage suppressor is designed specifically to protect HDMI and Display Port with full functionality ESD protection and back drive current protection for V
CC line. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance for the high speed TMDS lines.
|
Features |
| |
|
-
Full Function HDMI/Display Port Solution
|
-
Single Connect, Flow through Routing for TMDS Lines
|
-
Low Capacitance (0.35pF Typical, I/O to GND)
|
-
Protection for the following IEC Standards: IEC 61000-4-2 Level 4(±8 kV Contact)
|
-
UL Flammability Rating of 94 V-0
|
|
|