Low Capacitance ESD Protection Diodes for High Speed Data Lines

Favorite

Overview

ESD9101 is designed to protect a single high speed data line from ESD, Ultra-low capacitance and low ESD clamping voltage via SCR technology make this device an ideal solution for protecting voltage sensitive high speed data lines. The SOD-923 micro-package allows for easy PCB layout and the ability to be placed in space constrained applications where board area comes at a premium.

  • USB 3.0/3.1
  • HDMI 1.3/1.4/2.0
  • Display Port
  • GPS Antenna
  • APIX2/3
  • Telematics Box
  • In-vehicle radio head unit
  • In-vehicle cluster and navigation displays
  • Low Capacitance (0.5pF Max, I/O to GND)
  • Low ESD Clamping Voltage
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD9101P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

HDMI 2.0

1

Unidirectional

0.5

5.3

5

1

-

$0.0439

More Details

SZESD9101P2T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOD-923-2

1

260

REEL

8000

Y

HDMI 2.0

1

Unidirectional

0.5

5.3

5

1

-

$0.0577

More Details

Show More

1-25 of 25

Products per page

Jump to :