Bi Directional SCR ESD Protection

Favorite

Overview

The ESD8451 Series transient voltage suppressors are designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping make this device an ideal solution for protecting voltage sensitive high speed data lines.

  • USB 2.0
  • eSATA
  • Low Capacitance (0.30 pF Max)
  • Protection for the Following IEC Standards: IEC 61000-4-2 (Level 4)
  • Low ESD Clamping Voltage
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
  • Thunderbolt
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESD8451MUT5G

Loading...

Active

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

Y

USB 2.0

1

Bidirectional

0.3

5.5

3.3

0.5

-

$0.1237

More Details

SZESD8451MUT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

X3DFN-2

1

260

REEL

10000

N

USB 2.0

1

Bidirectional

0.3

5.5

3.3

0.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :