feedback
Rate this webpage

Need
Support?


MURS160: Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V

Overview
Specifications
Packages
Datasheet: Surface Mount Ultrafast Power Rectifier
Rev. 12 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview
Product Description
The Ultrafast Rectifier is ideally suited for high voltage, high frequency rectification or as free wheeling and protection diodes in surface mount applications, where compact size and weight are critical to the system.
Features
 
  • Small Compact Surface Mountable Package with J-Bend Leads
  • Rectangular Package for Automated Handling
  • High Temperature Glass Passivated Junction
  • Low Forward Voltage Drop (0.71 to 1.05 Volts Max @ 1.0 A, TJ = 150?C)

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 95 mg (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Polarity: Polarity Band Indicates Cathode Lead
  • These are PB-Free Packages
  • AEC-Q101 Qualified and PPAP Capable
  • SURS8 Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
Technical Documentation & Design Resources
Application Notes (4) Data Sheets (1)
Simulation Models (5) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
MURS160T3G Active
AEC Qualified
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V SMB-2 403A-03 1 Tape and Reel 2500 $0.144
SURS8160T3G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V SMB-2 403A-03 1 Tape and Reel 2500 $0.0936
MURS160T3 Last Shipments 
Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V SMB-2 403A-03 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Arrow   (Sat Jul 11 07:23:59 MST 2015) : 392633
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >50K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Surface Mount Ultrafast Power Rectifier
Rev. 12 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (13)
Product Overview

Product Compliance Status Description Type IO(rec) Max (A) trr Max (ns) VRRM Max (V) VFM Max (V) IFSM Max (A) IR Max (mA) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V   Ultrafast   1   75   600   1.25   35   0.005   SMB-2 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Power Rectifier, Ultra-Fast Recovery, 1 A, 600 V   Ultrafast   1   75   600   1.25   35     SMB-2 
Previously Viewed Products
Clear List