STK984-091A-E: Motor Driver, DC, 3-Phase, Brushless
Product Description
The STK984-091A-E is a 3-phase BLDC motor driver hybrid IC cosisted of pre-driver and power MOSFET. It has shunt resistor and thermistor built in. So, various protective functions against over-temperature, over-current, over-voltage and low voltage are incorporated. You can design BLDC motor drive circuit easily and reduce the PCB area.
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
FET can be driven by microcontroller output ( logic system)
|
-
Various protections (Overcurrent Protection, Over Temperature Protection, Low Voltage Protection, Over Voltage Protection) are incorporated
|
|
-
Protected by various abnormal states
|
-
On board terminals that output fault signal on board a reset terminal
|
|
-
Easy to confirm which protection function acted. (Over current or Over temperature)
|
|
|
|
-
The current detection is possible
|
-
Dual-Stage Charge-pump for low voltage operation (Cranking)
|
|
-
External boot strap diodes and condensers are unnecessary
|
|
Applications |
|
End Products |
|
|
|
- Industrial Machines
- Motor Control System
- General Control System
|
|
|