Intelligent Power Module (IPM), 600 V, 10 A

Last Shipments

Overview

This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP). Internal Boost diodes are provided for high side gate boost drive.

  • Single control power supply due to Internal bootstrap circuit for high side pre-driver circuit.
  • All control input and status output are at low voltage levels directly compatible with microcontrollers.
  • Built-in cross conduction prevention.
  • Externally accessible embedded thermistor for substrate temperature measurement.
  • Certification : UL1557 (File number: E339285)

Tools and Resources

Product services, tools and other useful resources related to STK534U362C-E

Buy/Parametrics Table
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
Family

Type

Substrate

Input Logic

Rated Voltage Min (V)

IO @ 25 °C Min (A)

VCE(sat) @ 25 °C Typ (V)

RDS(on) (Ω)

Emitter Configuration

Shutdown Pin

Mounting Type

Reference Price

STK534U362C-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-29

NA

0

TUBE

11

N

SIP05

3-Phase Inverter IGBT

IMS Full Pack

Active High

600

10

1.6

N/A

3 Emitter Pins

Yes

Vertical SIP

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.