Audio Power Amplifier, Class AB, 1-Channel

Favorite

Overview

The STK404-070N-E is a hybrid IC for the audio power amplifier that mounts discrete components as the audio power amplifier circuit in small space using the original Insulated Metal Substrate Technology. The compact package has been achieved by adopting the low thermal resistance substrate (our conventional model kind ratio).

  • Consumer-Audio
  • Audio Amp-Performance
  • Multi-Channel Analog Receiver/Amplifier
  • Set Top Box
  • Pin-to-pin compatible outputs ranging from 60W to 180W
  • Minitured package
  • Allows the use of predesigned applications for standby, mute, and the load short protection circuit
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
Class

Output Power Typ (W)

VCC Max (V)

Output Type

ton Typ (ms)

THD + N Typ (%)

IQ Typ (mA)

ISD Typ (nA)

Reference Price

STK404-070N-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-10

NA

0

BLKBX

25

N

AB

60

+-39

Analog

-

0.4

14

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :