PNP Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • High Total Power Dissipation: (PT = 625mW)
  • High Collector Current : (IC=-500mA)
  • Complementary to SS9013
  • Excellent hFElinearity.1W Output Amplifier of Portable Radios in Class B Push-pull Operation.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

SS9012GTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

N

NPN

General Purpose

0.6

0.5

20

40

5

1.2

0.7

112

166

-

0.625

Price N/A

More Details

SS9012HBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.6

0.5

20

40

5

1.2

0.7

144

202

-

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :