NPN Epitaxial Silicon Transistor

Favorite

Overview

  • This product is general usage and suitable for many different applications.
  • Complementary to SS8550
  • Collector Current : IC= 1.5A
  • Collector Dissipation: PC = 2W (TC=25°C ) 2W Output Amplifier of Portable Radios in Class B Push-pull Operation.
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

SS8050BBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

N

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

85

160

100

1

Price N/A

More Details

SS8050CBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

$0.094

More Details

SS8050CTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

$0.1079

More Details

SS8050DBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

$0.0945

More Details

SS8050DTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

Y

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

$0.0537

More Details

Show More

1-25 of 25

Products per page

Jump to :