Product Description
The SRDA3.3-4 transient voltage suppressor is designed to protect equipment attached to high speed communication lines from ESD and lightning.
|
Features |
| |
|
|
|
-
Low Working Voltage: 3.3 V
|
|
|
-
Low Capacitance (<15 pF) for High Speed Interfaces
|
|
|
-
Transient Protection for High Speed Lines to:
IEC61000-4-2 (ESD) 䔳 kV (air), ۲ kV (contact) IEC61000-4-4 (EFT) 40 A IEC61000-4-5 (Lightning) 25 A
|
-
UL Flammability Rating of 94 V-0
|
|
|
|
Applications |
- High Speed Communication Line Protection
- T1/E1 Secondary Protection
- T3/E3 Secondary Protection
- Analog Video Protection
- Base Stations
- I2C Bus Protection
|