feedback
Rate this webpage

Need
Support?


NUP2114: ESD Protection Array

Overview
Specifications
Datasheet: Transient Voltage Suppressors
Rev. 1 (183.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The NUP2114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 high speed applications.
Features
 
  • Low Capacitance 0.8 pF
  • AECQ101 Qualified and PPAP Capable SNUP2114
  • Low Clamping Voltage
  • Stand Off Voltage: 5 V
  • Low Leakage
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model
    and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards:
    IEC 6100042 Level 4 ESD Protection
  • UL Flammability Rating of 94 V0
  • This is a PbFree Device
  • S prefix for automotive and other applications requiring unique site and control change requirements
Applications
  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • MP3, Gigabit Ethernet, Notebook Computers, Digital Video Interface (DVI) and HDMI.
  • Monitors and Flat Panel Displays
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NUP2114UCMR6T1G Active
AEC Qualified
Pb-free
Halide free
ESD Protection Array TSOP-6 318G-02 1 Tape and Reel 3000 $0.12
NUP2114UPXV5T1G Active
Pb-free
Halide free
ESD Protection Array SOT-553 463B-01 1 Tape and Reel 4000 $0.0933
SNUP2114UCMR6T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
ESD Protection Array TSOP-6 318G-02 1 Tape and Reel 3000 $0.132
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 07:29:23 MST 2015) : 8900
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 07:29:23 MST 2015) : 8000
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
Datasheet: Transient Voltage Suppressors
Rev. 1 (183.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   TSOP-6 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   SOT-553 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   TSOP-6 
Previously Viewed Products
Clear List