PNP Bipolar Transistor

Favorite

Overview

This PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SC-70/SOT-323 package, which is designed for low power surface mount applications.

  • Moisture Sensitivity Level: 1
  • ESD Rating: Human Body Model - 4 kV
    Machine Model - 400 V
  • Pb-Free Package is Available
  • S and NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MMBTA56WT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

-

General Purpose

0.25

0.5

80

-

-

-

-

100

-

50

0.15

Price N/A

More Details

MMBTA56WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

50

0.15

$0.0189

More Details

SMMBTA56WT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

PNP

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

50

0.15

$0.0285

More Details

SMMBTA56WT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

N

PNP

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

50

0.15

$0.0285

More Details

Show More

1-25 of 25

Products per page

Jump to :