feedback
Rate this webpage

Need
Support?


SMF12A: Transient Voltage Suppressor, 200 Watt, 12 V

Overview
Specifications
Packages
Datasheet: Transient Voltage Suppressor, 200 Watt
Rev. 7 (114.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The 1SMF5.0A is designed to protect voltage sensitive components from high voltage, high energy transients. Excellent clamping capability, high surge capability, low zener impedance and fast response time. Because of its small size, it is ideal for use in cellular phones, portable devices, business machines, power supplies and many other industrial/consumer applications.
Features
 
  • Stand-off Voltage: 5 - 58 volts
  • Peak Power - 200 Watts @ 1 ms (SMF5.0A - SMF58A)
  • Low Leakage
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (>16 kV) Human Body Model
  • IEC61000-4-2 Level 4 ESD Protection
  • IEC61000-4-4 40 A ESD Protection
  • Low Profile - Maximum Height of 1.0 mm
  • Small Footprint
  • Cathode Indicated by Polarity Band
  • Lead Finish: 100% Matte Sn (Tin)
  • Qualified Maximum Reflow Temperature: 260C
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • AEC-Q101 Qualified and PPAP Capable
Technical Documentation & Design Resources
Simulation Models (2) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SMF12AT1G Active
AEC Qualified
Pb-free
Halide free
Transient Voltage Suppressor, 200 Watt, 12 V SOD123-2 498-01 1 Tape and Reel 3000 $0.12
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Sat Jul 11 21:30:31 MST 2015) : 6049
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: Transient Voltage Suppressor, 200 Watt
Rev. 7 (114.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Transient Voltage Suppressor, 200 Watt, 12 V   Unidirectional   14   200   12   2.4   19.9   SOD123-2 
Previously Viewed Products
Clear List