SL24: Transient Voltage Suppressor Low Capacitance, 24 V
Product Description
This new family of TVS offers transient overvoltage protection with significantly reduced capacitance. The capacitance is lowered by integrating a compensating diode in series. This integrated solution offers ESD protection for high speed interfaces such as communication systems, computers, and computer peripherals.
|
Features |
| |
|
-
TVS Diode in Series with a Compensating Diode Offers < 5 pF Capacitance
|
-
ESD Protection Meeting IEC 61000–4–2, 4–4, 4–5
|
-
Peak Power Rating of 300 Watts, 8 x 20 µ s
|
-
Bi–Direction Protection Can Be Achieved By Using Two Devices
|
-
Flammability Rating UL 94V–0
|
-
Mechanical Characteristics:
|
-
CASE: Void-free, transfer-molded, thermosetting plastic case
|
-
FINISH: Corrosion resistant finish, easily solderable
|
-
MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
|
-
Package designed for optimal automated board assembly
|
|
Applications |
- Networking and Telecommunications
|
|
|