Single P-Channel Logic Level PowerTrench® MOSFET -30V, -4A, 50mΩ

Favorite

Overview

This P-Channel Logic Level MOSFET is produced using ON Semiconductor’s advanced PowerTrench process. It has been optimized for battery power management applications.

  • This product is general usage and suitable for many different applications.
  • -4 A, -30 V.
  • RDS(ON) = 50 mΩ @ VGS = -10 V
  • RDS(ON) = 75 mΩ @ VGS = -4.5 V
  • Low gate change
  • High performance trench technology for extremelylow RDS(ON)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

SI3457DV

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

N

-30

50

P-Channel

Single

25

-3

-4

1.6

-

75

-

6

470

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :