IGBT, 600V, 10A, Short Circuit Rated

Obsolete

Overview

onsemi’s RUFD series of Insulated Gate Bipolar Transistors(IGBTs) provide low conduction and switching losses as well as short circuit ruggedness. The RUFD series is designed for applications such as motor control, UPS and general inverters where short circuit ruggedness is a required feature.

  • Motion Control - Home Appliance
  • 10A, 600V, TC = 100°C
  • Low saturation voltage: VCE(sat) = 2.1V @ IC = 10A
  • Typical Fall Time. . . . . . . . . .242ns at TJ = 125°C
  • High Speed Switching
  • High input impedance
  • Short Circuit Rating

Tools and Resources

Product services, tools and other useful resources related to SGP10N60RUFD
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGP10N60RUFDTU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

-

600

10

2.2

1.4

0.215

0.141

60

3.5

30

-

-

75

Yes