IGBT, Discrete, High Performance

Favorite

Overview

ON Semiconductor’s Insulated Gate Bipolar Transistor (IGBT) provides low conduction and switching losses. SGF5N150UF is designed for the switching power supply applications.

  • Other Industrial
  • High Speed Switching
  • Low Saturation Voltage : V CE(sat) = 4.7 V @ I C = 5A
  • High Input Impedance
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

SGF5N150UFTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

N

-

1500

10

4.7

-

0.1

0.19

-

-

30

-

-

62.5

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :