Single N-Channel Power MOSFET 250V, 3A, 2.4Ω

Last Shipments

Overview

This N-Channel Power MOSFET is produced using onsemi’s trench technology, which is specifically designed to minimize input capacitance and gate charge.This devices is suitable for applications with low gate charge driving requirements.

  • FAN Motor, SMPS, PFC, LED Lighting

  • High Speed Switching
  • Low Gate Charge
  • ESD Diode - Protected Gate

Tools and Resources

Product services, tools and other useful resources related to SFT1452

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

SFT1452-TL-W

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

700

N

N-Channel

PowerTrench® T1

DPAK

Low-Medium Voltage

Standard

0

Single

0

250

2400

30

4.5

3

26

-

-

6

4.2

210

-

-

20

7

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.