Low Voltage Operational Amplifier

Overview

The NE5230 is a very low voltage operational amplifier that can perform with a voltage supply as low as 1.8 V or as high as 15 V. In addition, split or single supplies can be used, and the output will swing to ground when applying the latter. There is a bias adjusting pin which controls the supply current required by the device and thereby controls its power consumption. If the part is operated at +/-0.9 V supply voltages, the current required is only 110 uA when the current control pin is left open. Even with this low power consumption, the device obtains a typical unity gain bandwidth of 250 kHz. When the bias adjusting pin is connected to the negative supply, the unity gain bandwidth is typically 600 kHz while the supply current is increased to 600 uA. In this mode, the part will supply full power output beyond the audio range.

The NE5230 also has a unique input stage that allows the common−mode input range to go above the positive and below the negative supply voltages by 250 mV. This provides for the largest possible input voltages for low voltage applications. The part is also internally−compensated to reduce external component count.

The NE5230 has a low input bias current of typically +/-40 nA, and a large open−loop gain of 125 dB. These two specifications are beneficial when using the device in transducer applications. The large open−loop gain gives very accurate signal processing because of the large "excess" loop gain in a closed−loop system.

The output stage is a class AB type that can swing to within 100 mV of the supply voltages for the largest dynamic range that is needed in many applications. The NE5230 is ideal for portable audio equipment and remote transducers because of its low power consumption, unity gain bandwidth, and 30 nV//Hz noise specification.

  • Remote Transducer Amplifier
  • Rail−to−Rail Comparators
  • Half−wave Rectification without Diodes
  • Remote Temperature Transducer with 4.0 to 20 mA Output Transmission
  • Portable Precision Instruments
  • Portable Audio Equipment
  • Works Down to 1.8 V Supply Voltages
  • Adjustable Supply Current
  • Low Noise
  • Common−mode Includes Both Rails
  • VOUT Within 100 mV of Both Rails

Tools and Resources

Product services, tools and other useful resources related to SE5230DR2G

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.