feedback
Rate this webpage

Need
Support?


SD12: ESD Protection Diode, Unidirectional, SOD-323

Overview
Specifications
Packages
Datasheet: Transient Voltage Suppressor Diodes
Rev. 4 (48kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview
Product Description
These zener diodes are designed for applications requiring transient overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. These devices are ideal for situations where board space is at a premium.
Features
 
  • Steady State Power Routing of 200mW
  • Peak Power: 350 Watts (8 x 20 us)
  • Low Leakage
  • Cathode Indicated by Polarity Band
  • Package Weight: 4.507 mg
  • Meets IEC61000-4-2 Level 4, 15 kV (Air), 8 kV (Contact)
  • Meets IEC61000-4-4 Level 4, 40A
  • Meets 16kV Human Body Model ESD Requirements
  • Device Meets MSL1 Requirements
  • Meets IEC6100-4-5, Lightning, 24A
Applications
  • Voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
SD12T1G Active
AEC Qualified
Pb-free
Halide free
ESD Protection Diode, Unidirectional, SOD-323 SOD-323 477-02 1 Tape and Reel 3000 $0.0667
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Arrow   (Sat Jul 11 14:21:03 MST 2015) : 18609
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Datasheet: Transient Voltage Suppressor Diodes
Rev. 4 (48kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (3)
Product Overview

Product Compliance Status Description Dir V(BR) Typ (V) PPK Max (W) VRWM Max (V) IR Max (uA) VC Max (V) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Diode, Unidirectional, SOD-323   Unidirectional   14.5   350   12   1   25   SOD-323 
Previously Viewed Products
Clear List